• Circulator pumps

ALPHA, North America

ALPHA are high-efficiency variable speed circulators designed for circulating liquids in heating and domestic hot-water recirculation systems. The pumps are simple, fast, and easy to install and operate.

Max flow
29 US gpm
Head max
42 ft
Liquid Temperature
14 .. 230 °F
p max
145 psi