- Max flow
- 248 US gal/hour
- Head max
- 233 psi
- Liquid Temperature
- 14 .. 122 °F
- p max
- 232 psi
Simply Smarter Chemical Dosing
The Grundfos SMART Digital dosing range is the industry’s leader in accurate, reliable chemical dosing. These pumps feature precise variable-speed stepper motors, a turndown ratio of up to 3,000:1, and other SMART components. This allows you to optimize the treatment process with smooth, continuous dosing, and automatically purge air from the system, preventing vapor lock, loss of prime, and treatment issues. Additionally, the DDA variants feature the FlowControl system, which will detect leaks, cavitation and other faults in the dosing process and beyond, with the pump acting as a systems diagnostics expert.
Find Your Complete Dosing Skid Solution
In three simple steps, Grundfos offers you access to more than 15,000 configurations of complete chemical dosing skid solutions. Use the interactive Dosing Skid Configurator to access 3-D visualization, pricing and submittals for a complete dosing system package.
Industry-Leading Accuracy and Precision
The Grundfos SMART Digital Dosing Range offers dosing pumps which give you unmatched chemical dosing precision and accuracy for optimal disinfection water treatment. Learn how the pump’s ability to act as a system diagnostics expert paired with variable-speed stepper motor technology solves operational headaches and improves reliability.
For a Brewer Focused on Water Quality, Grundfos Pumps Perform ‘Flawlessly’
When MadTree Brewing’s beer was in high demand, they opened a new location, which introduced a water source with additional treatment requirements. Grundfos’ accurate, reliable pumps are at the heart of the reverse osmosis system maintaining the critically acclaimed taste profile in every can.
Understand the Risk of Stagnant Water and the Importance of Effective Disinfection
As the work force re-enters offices and more industrial facilities ramp up production, a risk is looming in cooling towers and water systems. Read our expert’s insights into effective treatment of Legionella, so companies can reopen and operate with safety and reliability.
Grundfos SMART Digital Dosing Range
From drinking water and wastewater treatment to industrial processing in the pharmaceutical, chemical, and food & beverage industries, dosing exactly the right amount of chemicals is important in order to reach process targets, and in order to lower operation costs while ensuring process safety and reliability. Learn more about the industry-leading accuracy and advanced controls provided by our SMART Digital dosing range.
Select your product
Service videos
Products and services
Grundfos offers a variety of services to help you get the most out of your pump investment. Get in touch with us to learn more.