Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

CMBE 3-62 I-U-C-D-D-A - 98374693

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: CMBE 3-62 I-U-C-D-D-A
      Product No: 98374693
      EAN number: 5711493909330
      Technical 
      Pump speed on which pump data are based: 3780 rpm
      Rated flow: 4.2 m³/h
      Rated head: 45.2 m
      Impellers: 4
      Primary shaft seal: AVBE
      Approvals and markings: CE,MORO
      Curve tolerance: ISO9906:2012 3B
      Model: A
      Return valve: YES
      Start pressure: Integrated Frequency converter
      Materials 
      Pump housing: Stainless steel
      Pump housing: DIN W.-Nr. 1.4301
      Pump housing: AISI 304
      Impeller: Stainless steel
      Impeller: DIN W.-Nr. 1.4301
      Impeller: AISI 304
      Rubber: EPDM
      Installation 
      Maximum ambient temperature: 55 °C
      Flange standard: WHITWORTH THREAD RP
      Pump inlet: Rp 1
      Pump outlet: Rp 1
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 0 .. 60 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Rated power - P2: 1.1 kW
      Mains frequency: 50 / 60 Hz
      Rated voltage: 1 x 200-240 V
      Maximum current consumption: 6.70-5.60 A
      p max system: 10 bar
      Rated speed: 360-4000 rpm
      Enclosure class (IEC 34-5): IP55
      Insulation class (IEC 85): F
      Type of cable plug: NONE
      Mains cable: 1.5 m
      Tank 
      Tank volume: 2 l
      Others 
      Net weight: 16.9 kg
      Gross weight: 27 kg
      Config. file no: 98390434

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details