Search our full product list to find the solution that meets your needs.
Accessories for dosing pumps
Accessories
Accessories for wastewater pumps
Circulator pumps
ALPHA are high-efficiency variable speed circulators designed for circulating liquids in heating and domestic hot-water recirculation systems. The ...
Encapsulated pumps
Booster modules
Horizontal multistage pumps
The new Grundfos BMSX pump system has a unique design dedicated to seawater and brackish water desalination.
Communication Interface Module (CIM) and Communication Interface Unit (CIU) enable data communication via open & interoperable networks such as: Mo...
End-suction close coupled multistage
CM, CME are reliable, quiet and compact horizontal end-suction pumps. The modular pump design makes it easy to make customized solutions. The pumps...
Booster set
CMB, CMBE are compact booster sets designed for water supply in domestic and light commercial applications. The modular pump design makes it easy t...
CM/CME are reliable, quiet and compact horizontal end-suction pumps. The modular pump design makes it easy to make customized solutions. The CM/CME...
Domestic hot water pumps
Thorough and professional commissioning services for optimum pump system performance
Vertical, multistage centrifugal pump with integrated frequency converter. Pump materials in contact with the liquid are in stainless steel (EN 1.4...
Inline multi stage pumps
Vertical, multistage centrifugal pump with suction and discharge ports on the same level.
Horizontal multistage end-suction pumps
Vertical multistage pumps with Renewable MGFlex motor for solar, wind and AC powersource. Runs on both AC and DC voltage
Control unit for pumps or units for build into Control cabinets
Control units designed for level control, monitoring and protection of waste water and bore hole applications. For integration in to cabinets.
Designed for monitoring and control of SQE submersible pumps e.g. for constant pressure applications.
CUE is a complete range of external frequency converters designed for speed control of a wide range of Grundfos pumps.
A customised service agreement from Grundfos provides you with the exact services you need to stay on top of equipment status at all times for a fi...
Many distribution networks struggle with excessive water waste, high operational costs and high energy consumption. Demand Driven Distribution is a...
Chlorine, Chlorine Dioxide, Electrochlorination
Grundfos Distributed Pumping makes it easy to balance chilled water systems and enhancing comfort in buildings. The solution replaces traditional b...
Diaphragm pumps
Digital dosing pumps for high precision dosing of chemicals, enabling advanced control of process and integration with system control.
The Grundfos Mechanical pump range is a series of extremely strong pumps for applications requiring reliable dosing and high-pressure capabilities....
DPI are a differential pressure industrial sensor family designed to be robust, accurate and reliable. They use our Silicoat® coating to be in dir...
The E-Box device enables our digital dosing pumps SMART Digital S up to 30l/h to communicate with a wired transmission to a various range of fieldb...
Electrical accessories for Grundfos products
Grundfos Engineered Systems (GES) designs and manufactures custom systems when a Grundfos pre-engineered system cannot fit the conditions required....
New products
Our intuitive tool box for mobile pump control that provides you with instant pump data, designed to save you time and effort.
Grundfos GO Remote is used for installation, data monitoring, fault information and configuration of Grundfos pumps and systems, by radio or IR con...
Advanced and energy efficient pressure boosting system for boosting of clean water. Available with 2-6 parallel connected pumps, Integrated advanc...
Turn Key Pressure boosting system for boosting of water in apartments, hotels etc. Available with 2-3 parallel connected pumps, with an integrated ...
Energy efficient pressure boosting system for boosting of clean water. Available with 2 or 3 parallel connected frequency controlled pumps, integr...
Outsource installation tasks to Grundfos personnel to know that your pumps are in capable hands.
Input and output modules for controls solutions.
Input modules for use in control panels designed to fit into a DIN rail
Pressure transmitter series 4-20 mA, stainless steel 304 or 316. Differentiates in a compact housing, very wide temperature range and has multiple ...
Grundfos Jet boosters consist of a pressure tank and a self-priming, single-stage centrifugal pump. Designed for a wide range of garden and domesti...
Complete Control solutions for level control, with cabinet, controller and switchgear for various application.
Electronically controlled circulator pumps for domestic building
Electronically controlled circulator pumps for commercial buildings
Measuring amplifiers and controllers for dosing processes
Mechanical accessories for Grundfos products
Standard Grundfos motors
Standard Grundfos motors with speed control
Submersible motors for 8" and 10" or larger wells
Configuration data
Motor Protection for motor and pumps.
Submersible motors for wells 4" and 6" diameter. Deep well applications for lifting and pressurizing water supply.
Submersible motors for SQ pumps
MS series ON/OFF controlling pumps, level reporting. MS1 comes in a variety of types; Standard type is for Waste Water, other medias comply. Follow...
Submersible motors for SQFlex pumps
Immersible pumps
Vertical, multistage centrifugal and screw pumps, for mounting in tanks
End-suction machine tool pumps
Single-stage end-suction pumps with semi-open impeller
End-suction close coupled single-stage
End-suction close-coupled pumps according to EN 733
Split-coupled end-suction pumps with NEMA motors and ANSI flange fittings.
End-suction long coupled single-stage
End-suction long-coupled pumps (EN733 compliant)
Standard motors
Submersible motors
Find the pumps you need and build a business case for upgrading to pumps with some of the lowest power consumption available.
RPI is a pressure and temperature industrial sensor designed to be robust, precise and easy to install. It uses our Silicoat® coating to be in dir...
Renewable Solar Inverter is an off-grid solar inverter to expand the solar pumping systems family. RSI works with submersible, multi-stage and sing...
Submersible wastewater pumps
The S pumps are a range of free-flow channel impeller pumps specifically designed for pumping sewage and wastewater in a wide range of municipal an...
Submersible groundwater pumps
SB, SBA are submersible multistage boosters offering simple plug-and-pump installation and reliable operation for domestic applications. The pumps ...
SCALA are all-in-one integrated self-priming pressure boosters designed for domestic use. The boosters ensure a constant supply of clean water to h...
SE range combine operational reliability with high total efficiency for submerged and dry installations. These pumps are built from 12-42HP for mun...
SE range combines operational reliability with high total efficiency for submerged and dry installations. These pumps are built from 12-42HP for mu...
Grinder pumps 2-5.5HP are the perfect choice for pumping effluent and untreated sewage. The SEG combines dependability, efficiency and cost-effecti...
Group program of measuring and switching products. Transducers, sensors, floats, switches, meters, transmitter, probes and associated controllers. ...
Get quick and easy access to the most commonly used spare parts for standard Grundfos pumps and systems.
SL pumps maximize high total efficiency using our S-tube or SuperVortex impellers. The SL range of pumps provides an ideal solution for challenging...
Sensor Module SM113 designed to interface with pump sensors and communicate via powerline to IO 113 with communication.
Solar modules generate photovoltaic power, and supply DC electricity from the solar irradiation to SQFlex, MGFlex and RSI inverters
Grundfos SP are submersible borehole pumps, designed for pumping groundwater. Grundfos SP are all stainless-steel pumps, and they are available in ...
Grundfos spare parts are high-quality components that enable you to optimise system performance and minimise downtime due to unforeseen breakdowns....
3-inch submersible pump for all residential groundwater needs. Several built-in protection features and soft start to reduce stress on pump and ele...
Submersible pumps with variable speed motor for groundwater supply from 3" or 4" wells.
Renewable energy submersible pumps with built in inverter for solar, wind and AC powersource. Runs on both AC and DC voltage.
Inline single stage pumps
Single-stage, in-line centrifugal pumps with mechanical shaft seal. The pumps are close-coupled, i.e. pump and motor are separate units
UNILIFT AP are submersible wastewater pumps suitable for temporary as well as permanent free-standing installation. UNILIFT AP pumps are suitable f...
Domestic drainage pumps in stainless steel for solids up to 0.39" (10 mm).
Non-electronically controlled circulator pumps for domestic building with speedcontrol
UP, UPS Series 100 are circulator pumps designed for heating, domestic hot-water, cooling and air-conditioning systems. They are available in vario...
UP, UPS Series 200 are single- and three-speed circulator pumps designed for domestic and commercial heating systems. They are available in various...
UPSe is a high-efficiency circulator designed for heating systems. It offers high energy savings compared to traditional non-ECM pumps and three co...
VFI is a flow and temperature industrial sensor designed to be robust, accurate and easy to install. It uses our Silicoat® coating to be in direct...
VFS is a flow and temperature sensor designed to be robust, affordable, accurate and compact. It uses our Silicoat® coating to be in direct contac...