Find exactly what you are looking for in this product list.
Accessories for dosing pumps
Accessories
Accessories designed for wastewater solutions.
Mixers and flowmakers for mixing and keeping media in suspension
Electronically controlled circulator pumps for domestic building
Mobile product for hydronic balancing of radiators in combination with an ALPHA3 and a smart phone via Bluetooth with Go Balance-app (iOS and Andro...
AP pumps are designed for pumping wastewater, sludge-containing water, groundwater and sewage. APG are equipped with cutter system for grinding sol...
AQpure is a pre-fabricated, automated and modular water treatment plant that provides reliable and affordable water supply, even in remote areas.
AQtap is an intelligent water dispenser with integrated revenue collection platform for viable and accountable water supply
Booster modules
Communication Interface Module/Communication Interface module is the range of communication options from Grundfos. Enables you to connect your prod...
CM/CME are reliable, quiet and compact horizontal end-suction pumps. The modular pump design makes it easy to make customised solutions. The CM/CME...
Compact booster set for water supply in domestic and light commercial applications
The Grundfos COMFORT PM pumps for domestic hot-water recirculation in single- and two-family houses are suitable for drinking water with a corrosio...
Grundfos Conlift1 are condensate removal pump solutions suitable for the pumping of condensate that is collected below sewer level or which cannot ...
Complete Control solutions, with cabinet, controller and switchgear for various application.
Vertical, multistage centrifugal pump with suction and discharge ports on the same level.
Vertical multistage pumps with Renewable MGFlex motor for solar, wind and AC powersource. Runs on both AC and DC voltage
Control unit for pumps or units for build into Control cabinets
CUE is a complete range of external frequency converters designed for speed control of a wide range of Grundfos pumps.
Many distribution networks struggle with excessive water waste, high operational costs and high energy consumption. Demand Driven Distribution is a...
Connected pumps open up a world of opportunities for true data-based optimisation taking pump performance to a new level.
Chlorine, Chlorine Dioxide, Electrochlorination
Grundfos Distributed Pumping makes it easy to balance chilled water systems and enhancing comfort in buildings. The solution replaces traditional b...
Digital dosing pumps for high precision dosing of chemicals, enabling advanced control of process and integration with system control.
The Grundfos Mechanical pump range is a series of extremely strong pumps for applications requiring reliable dosing and high-pressure capabilities....
Submersible Grundfos Drainage Pumps (DP) cover a motor range of 0.9-2.6 kW. The pumps are fitted with a semi-open multi-vane impeller capable of ha...
Grundfos DPK drainage pumps are designed with an enclosed, semi-open or SuperVortex, free-flow impeller for use in many building and industrial app...
Grundfos DWK dewatering pumps are designed with an enclosed, semi-open or SuperVortex, free-flow impeller for use in a wide range of building and i...
Grundfos EF pumps have a single-vane, semi-open impeller for 30 mm free passage, designed for pumping effluent and other liquids such as drainage a...
Grundfos fire systems
A single smart sensor improving your peace of mind by constantly monitoring pump health and process errors that can damage pumps.
GT pressure tanks are long-life tanks suited for domestic, commercial and industrial applications in cold-water and heating systems.
Turnkey booster systems
The Hydro EN pump set is designed in compliance to EN 12845 standard for operation with clean fresh water in automatic sprinkler systems, hydrant n...
Advanced and energy efficient pressure boosting system for boosting of clean water. Available with 2-6 parallel connected pumps, Integrated advanc...
Energy efficient pressure boosting system for boosting of clean water. Available with 2-4 parallel connected frequency controlled pumps, Integra...
Turn Key Pressure boosting system for boosting of water in flats, hotels etc. Available with 2-3 parallel connected pumps, with an integrated contr...
Grundfos Hydro Solo-E booster set is a fully-optimized booster system with constant pressure control, flow estimation and plug-and-pump installation.
Hydrogen sulphide causes odour and corrosion in sewer systems, and it can pose a serious health hazard to operating staff. Grundfos Hydrogen Sulphi...
Grundfos iGRID solutions optimise and control temperatures in District Heating systems according to real demand. Dividing a grid into demand driven...
Input and output modules for controls solutions.
Grundfos Jet boosters consist of a pressure tank and a self-priming, single-stage centrifugal pump. Designed for a wide range of garden and domesti...
Grundfos Jet Pumps are self-priming single-stage centrifugal pumps, designed for a wide range of domestic applications, including water supply and ...
The KPG axial-flow propeller pump is designed for flood and storm water transportation in pump gate installations
The KPL axial-flow propeller pump is designed for high flow at low head.
The KWM mixed-flow pump is designed for high flow at medium head.
Complete Control solutions for level control, with cabinet, controller and switchgear for various application.
The horizontal split case, double suction, double volute LS pump is designed for high flow, low NPSH and high efficient application.
Electronically controlled and high efficiency circulator pumps for commercial building
Measuring amplifiers and controllers for dosing processes
Standard norm motors
Standard norm motors with speed control
Renewable norm motor with speed control
Grundfos MIXIT is an all-in-one mixing loop with flexible offerings and features designed to accommodate every need in both heating and cooling sys...
Standard norm sourced motors
Submersible motors
Motor Protection for motor and pumps.
Grundfos MQ booster are an all-in-one unit, designed for pumping clean water from break tanks and shallow wells, and for general pressure-boosting ...
Submersible motors for SQ pumps
Submersible motors for SQFlex pumps
Vertical, multistage centrifugal and screw pumps, for mounting in tanks
Close coupled End Suction pump with semi-open Wortex impeller.
Lifting stations for collecting and removing wastewater of inside buildings.
End-suction close-coupled pumps according to EN 733
End-suction close-coupled pumps according to ISO 2858
End-suction long-coupled pumps according to EN 733
End-suction long-coupled pumps according to ISO 2858
Grundfos NS pumps are centrifugal pumps designed for lifting water in domestic, industrial and agricultural installations. Available in two version...
Keep your system running smoothly with our wide range of pump operation service offerings. We maximise the performance and efficiency of your syste...
Pumps help run the air-conditioning systems that keep us cool and ensure warm water in showers. But they can also waste enormous amounts of energy....
Standard motors
Grundfos PF pumps are compact, peripheral pumps. PF can generate high heads suitable for applications such as water supply, light gardening, and li...
Grundfos PowerAdapt is the power blending solution that will ensure you a constant power output by supplementing solar power with electricity from ...
Complete dosing systems and installation sets
The Pressure Managers are intelligent waterworks that control your pump in accordance with consumption in domestic water supply and booster systems.
Grundfos pumping stations are prefabricated pumping stations designed for collection and pumping of drainage water, rainwater or wastewater. The pr...
The Grundfos rainwater pumping system is designed for the monitoring and control of rainwater utilisation systems
Grundfos remote controls used for installation, data monitoring, fault information and configuration of Grundfos pumps and systems, by radio or IR ...
Keep your system up and running with our wide range of pump repair services. Our team of highly skilled service technicians can resolve any kind of...
Grundfos RMQ are rainwater units designed for monitoring and control of rainwater systems according to EN 1717.
Renewable Solar Inverter is an off-grid solar inverter to expand the solar pumping systems family. RSI work with submersible, multistage and single...
The S pumps are a range of free-flow channel impeller pumps specifically designed for pumping sewage and wastewater in a wide range of municipal an...
Submersible 5 inch pump for a wide range of domestic applications
The Grundfos SCALA pumps are all-in-one integrated self-priming pressure boosters designed for domestic use and ensure a constant supply of clean w...
Submersible Grundfos SE sewage pumps (1.1-11 kW) are fitted with either S-tube® (SE1) or SuperVortex impeller (SEV). The free passage through th...
Submersible Grundfos SE/SL sewage pumps (9-30 kW) are fitted with either S-tube® or SuperVortex impeller (SLV). The free passage through the pum...
Submersible Grundfos SEG sewage grinder pumps (0.9-4 kW) are designed for pumping wastewater, sludge-containing water, and sewage. Fitted with a pa...
Group program of measuring and switching products. Transducers, sensors, floats, switches, meters, transmitter, probes and associated controllers. ...
Keep your system running in top condition and experience reduced operating costs, predictable maintenance costs and increased system lifetime. With...
Grundfos shower pumps are used for boosting hot and cold water to showers, bathrooms or whole households. Shower pumps allows customers to boost pe...
Submersible Grundfos SL sewage pumps (1.1-11 kW) are fitted with either S-tube® (SL1) or SuperVortex impeller (SLV). The free passage through th...
Sensor Module SM113 designed to interface with pump sensors and communicate via powerline to IO 113 with communication.
Solar modules generate photovoltaic power, and supply DC electricity from the solar irradiation to SQFlex, MGFlex and RSI inverters
Grundfos SOLOLIFT2 are small, compact, ready-to-install automatic lifting stations with integrated powerful cutter systems. Suitable for pumping wa...
Grundfos SP are submersible borehole pumps, designed for pumping groundwater. Grundfos SP are all stainless-steel pumps, and they are available in ...
Grundfos SQ pumps are compact submersible pumps, designed for domestic groundwater supply for private housing, small waterworks, and small irrigati...
Grundfos SQE pumps are compact submersible pumps, designed for constant pressure applications within domestic groundwater supply for private housin...
Grundfos SQE-NE pumps are compact submersible pumps, designed for remedial pumping and liquid sampling from areas with contaminated groundwater.
Renewable energy submersible pumps with build in inverter for solar, wind and AC powersource. Runs on both AC and DC voltage
Single-stage, in-line centrifugal pumps with mechanical shaft seal. The pumps are close-coupled, i.e. pump and motor are separate units
Drainage, effluent and domestic sewage pumps
Grundfos UNILIFT CC pumps are single-stage submersible pumps designed for pumping clean, non-aggressive water and slightly dirty (grey) wastewater....
Grundfos UNILIFT KP are stainless-steel submersible pumps designed for pumping non-aggressive water and grey wastewater such as drainage and domest...
One and two pump systems suitable for collection and pumping of wastewater from basements/cellars below sewer level (note: not designed for traffic...
OEM high efficiency circulator pumps suitable for all HVAC applications, from boilers and heat pumps to HIU systems.
The Grundfos UP, UPS Series 100 circulator pumps are designed for heating, domestic hot-water, cooling and air-conditioning systems. The pumps are ...
UPA is a domestic, high efficiency in-line boosting pump, which increases water pressure to required levels at showers, taps and other points in yo...
The Grundfos UP, UPS Series 200 range consists of single- and three-speed circulator pumps designed for domestic and commercial heating systems. Th...